Kubota KX080.4

Kubota KX080.4

Price
61,526 USD
Year
2014
Working hours
3668 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota KX080.4
CategoryCrawler Excavators
Serial Number31743
Unit Number22041269
Catalog NumberCU4425145
Manufacturing Year2014
Hours3668 h
CountryFrance
LocationAgen / Bon-encontre, 47
Pricing
Price Excluding Tax$ 61,526
Tax-
Price Including Tax-
Features
Accessories
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
RUBBER TRACKRUBBER TRACK
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
bucket
  • 3 Godets : 600 mm - 900 mm - Curage 1800 mm
comments, misc. repairs, general remarks
  • FR - 11
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone