2018 CAT 349FL THB For Sale - 275,000 USD | Cat Used
Quick Search

CAT 349FL THB

CAT 349FL THB

Year
2018
Working hours
5,154 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Hayden, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 349FL THB
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberBZ220126
Unit Number486240
Catalog Number4760763
Year2018
Hours5,154 h
CountryUnited States
LocationHayden, United States
Pricing
Price Excluding Tax275,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
Additional information2018 CATERPILLAR 349FL EXCAVATOR
349F L HEX BCF
349F L HYDR HEX
ACCUMULATOR WITH CRN
ADDED ON WO 0K94032 12-15-21
AIR CONDITIONER,HEATER,DEFROSTER
ALARM, TRAVEL
ARRANGEMENT, CTWT
BATTERY, HEAVY DUTY
BOOM PKG, REACH
BOOM, 22'8" REACHNG
BRACKET GP
CAB-ROPS, 70/30
CAMERA, REAR VIEW
CAT CERTIFIED USED
CHANGER,HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE TIER 4
COLD WEATHER START PKG (NACD)
COMBINED CIR PKG
CONNECTOR LINES, THUMB
CONTROL, FINESWING
COOLANT
COUNTERWEIGHT (LOOSE)
COUPLER, PG W/O PINS TB
COVER
COVER, UPPER, STD
CTRL, CAT PIN GRAB
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
ENGINE AR-COMP
FAN,VARIABLE SPEED
GUARD, BOTTOM
GUARD, SWIVEL
GUARD,TRACK GUIDE, FULL LENGTH
HALOGEN LIGHTS, R/M-BOOM
HATCH, OPENABLE ROOF (DUAL)
HEATER, JACKET WATER
IDLER, STD
JOYSTICK, THUMB WHEEL
LIGHTING CAB PKG
LIGHTING, CAB (HALOGEN)
LINES, BOOM
LINES, CONNECTOR, PIN GRABBER
LINES, CYLINDER
LINES, HEAVY LIFT
LINES, PILOT
LINES, PILOT, BUCK
LINES, STANDARD
LINES, STP
LINES-HP R12'10" STICK
LINES-HP, REACH
LINES-QC, R12'10" STICK
LINES-QC, REACH
LINKAGE, BUCKET-TB W/LIFT EYE
MACHINE CONTROLLER
MAT, FLOOR, RH PEDAL
MODULE AR-EXH
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT
PREFILTER, AIR (EXTERNAL)
PRICE UPDT: 09/24/24 VIA U1C2700
RADIO, 24V AM/FM
RECEPTACLE, JUMP START
ROLLERS
SEAT BELT 2"
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING AID, ETHER
STICK, REACH 12'10" TB
SUN, SHADE
SYSTEM, COMBINED
THUMB GROUP
TRACK, 36" TG PPR2
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, MAIN
WASHER, UPPER/LOWE
WIPER-RADIAL, FRONT 70/30
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • Yes
  • Good
  • Good
  • FairDamaged
  • Good
  • FairNormal wear and peeling
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • No
  • Good
gauges, operator station, console
1210
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDate?
  • Good
  • Good
  • Good
engine
410
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
120
  • Good
  • FairNormal wear
  • FairNormal wear
stick
120
  • FairNormal wear
  • Good
  • FairNormal wear
bucket
320
  • No
  • FairNormal wear
  • FairNormal wear
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering