Caterpillar 349F 12

Caterpillar 349F 12

Price
299,500 USD
Year
2018
Working hours
2520 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349F 12
CategoryCrawler Excavators
Serial NumberBZ220366
Unit Number159380PF
Catalog NumberCU4449057
Manufacturing Year2018
Hours2520 h
CountryUnited States
LocationFishersville, VA
Pricing
Price Excluding Tax$ 299,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ENGINEENGINE
Additional Information** flash

*349F L FG EXCAVATOR CW RMV
*ACCUMULATOR WITH CRN
*AIR CLEANER, HIGH EFFICIENCY
*AIR CONDITIONER
*ALARM, TRAVEL
*CAB-ROPS, 70/30
*CAMERA,REAR VIEW, CTWT REMOVAL
*CONTROL, FINE SWING
*COUNTERWEIGHT, 18,960LBS
*COVER, FENDER, STANDARD
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*FAN, VARIABLE SPEED
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL (FG)
*LINES,PILOT,BOOM CTWT REMOVAL
*PANEL, STD START SWITCH
*RADIO, 24V AM/FM
*ROLLERS, SINGLE FLANGE, LC-FG
*SEAT BELT, 2"
*SEAT,H-BACK,HEATER,S/AIR,COOL
*STARTING AID, ETHER
*SUN SCREEN (70/30)
ARRANGEMENT, CTWT REMOVAL ANSI
BOOM PKG, REACH
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COOLANT, COLD WEATHER
CTRL, CAT PIN GRABBER COUPLER
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, TRACK GUIDING, CENTER
IDLERS, STANDARD
JOYSTICK STD STP PKG
LANE 3 ORDER
LIGHTING CAB PKG
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BUCKET, QC
LINES, QC, REACH BOOM
LINES-QC, R12'10" STICK
NO STORAGE PROTECTION
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
TRACK, 35" TG PPR2 (FG)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Features
Accessories
ENGINEENGINE
Additional Information** flash

*349F L FG EXCAVATOR CW RMV
*ACCUMULATOR WITH CRN
*AIR CLEANER, HIGH EFFICIENCY
*AIR CONDITIONER
*ALARM, TRAVEL
*CAB-ROPS, 70/30
*CAMERA,REAR VIEW, CTWT REMOVAL
*CONTROL, FINE SWING
*COUNTERWEIGHT, 18,960LBS
*COVER, FENDER, STANDARD
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*FAN, VARIABLE SPEED
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL (FG)
*LINES,PILOT,BOOM CTWT REMOVAL
*PANEL, STD START SWITCH
*RADIO, 24V AM/FM
*ROLLERS, SINGLE FLANGE, LC-FG
*SEAT BELT, 2"
*SEAT,H-BACK,HEATER,S/AIR,COOL
*STARTING AID, ETHER
*SUN SCREEN (70/30)
ARRANGEMENT, CTWT REMOVAL ANSI
BOOM PKG, REACH
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COOLANT, COLD WEATHER
CTRL, CAT PIN GRABBER COUPLER
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, TRACK GUIDING, CENTER
IDLERS, STANDARD
JOYSTICK STD STP PKG
LANE 3 ORDER
LIGHTING CAB PKG
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BUCKET, QC
LINES, QC, REACH BOOM
LINES-QC, R12'10" STICK
NO STORAGE PROTECTION
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
TRACK, 35" TG PPR2 (FG)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone