Caterpillar 336FL XE

Caterpillar 336FL XE

Price
264,500 USD
Year
2015
Working hours
3765 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL XE
CategoryCrawler Excavators
Serial NumberDFY00224
Unit Number182U122
Catalog NumberCU4409517
Manufacturing Year2015
Hours3765 h
CountryUnited States
LocationPeoria, IA
Pricing
Price Excluding Tax$ 264,500
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 4/11/19 at 2532 HOURS

12'10" STICK
3D GPS READY UPGRADED, NO GPS KIT INCLUDED IN PRICE
CAT GRADE CONTROL, DEPTH AND SLOPE
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 4/11/19 at 2532 HOURS

12'10" STICK
3D GPS READY UPGRADED, NO GPS KIT INCLUDED IN PRICE
CAT GRADE CONTROL, DEPTH AND SLOPE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • YesCab needs detailed- normal exterior
  • YesSlightly pushed up
  • overall a very nice machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome scuffing and surface rust
  • FairScratches in all - left side decal is missing the C & A
  • Good
  • GoodPaint peeling around the opening for the stack
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA few minor scratches
  • Good
  • GoodPlastic screen
  • Good
  • Good
  • FairRight rear has several dents - minor dent in left
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • YesCD
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJune 2015
  • GoodCloth air suspension seat - light staining
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • YesCord is in the cab
  • Yes
  • No
  • Good
  • Good
  • FairRight boom light missing / broken
  • Good
  • Good
hydraulics
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 21’ 4”
  • Good
  • Good
  • Good
stick
  • 12’ 8”
  • Good
  • Good
  • Good
bucket
  • CAT
  • CAT / Hydraulic
  • 56”
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fairspade teeth
final drives
  • Yes
  • oil and plugs are clean
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6Y2589 / 90
Notes - UNDERCARRIAGEMeasurments taken in MM with ultrasonic tool
Track Shoes33.5" TG
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front159159.542
Carrier Rollers Rear159159.5
Drive SprocketsGoodGood
Front Idler20.820.81414
Links33.7834.04107
Pins & Bushings (External)10.6710.922114
Pins & Bushings (Internal)86586522
Track Roller 148.2648.2677
Track Roller 248.5148.5133
Track Roller 3GuardGuard
Track Roller 448.5148.5133
Track Roller 5GuardGuard
Track Roller 648.2648.2677
Track Roller 7GuardGuard
Track Roller 848.2649.2871
Track Roller 948.0148.51103
Track Shoes41.1540.6458
comments, misc. repairs, general remarks
  • Machine is 3D GPS Ready Upgraded, also had 2D Slope and Depth Control. Sale price does not include GPS kit
boom & stick
  • No
  • No
  • Good
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone