Quick Search

Caterpillar 336EL

Caterpillar 336EL

Year
2014
Working hours
8,133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Surrey, BC
+1 866 467 9900
Show phone number
Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBMH00166
Catalog Number10031694
Year2014
Hours8,133 h
CountryCanada
LocationSurrey, Canada
Pricing
Price Excluding Tax131,359 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information  336E HYD EXCU

 BUCKET-HD, 48" 1.84 YD3 (DB)  

 COUPLER, HYDRAULIC PIN GRABBER

 BUCKET-DC, 72" 2.5 CYD (DB)  

 FIELD INST KIT,HYD.,CENTERLOCK

 336EL HYD EXC. 6.0MT CTWT   

 REGIONAL PKG, CANADA      

 ALARM, TRAVEL         

 BELT, SEAT, 3" RETRACTABLE   

 CONTROL, FINE SWING      

 AIR CONDITIONER        

 ETHER AID           

 PRODUCT LINK, SATELLITE PL321 

 ACCUMULATOR WITH CRN      

 R-BOOM/12'10" STICK HD PKG   

Complimentary 2 year / 1,000 hour Performance Essentials (2 x 500 hr PM kits per OMM)

Operator's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering