Caterpillar 336EL

Caterpillar 336EL

Price
182,389 USD
Year
2012
Working hours
5412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberYEP00327
Unit Number0YEP00327
Catalog NumberCU4324741
Manufacturing Year2012
Hours5412 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$ 182,389
Tax-
Price Including Tax-
Details
Additional InformationENDS: 02MAY2020 - 5400 HOURS

*336EL HYD. EXC. 15,432 LB CTWT
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER STARTING PKG
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 15,432 LB
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV PKG
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM/12'10" STK EXT SVC PKG
*R-CYLINDER PKG
*REGIONAL PKG REGULATED (NACD)
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 34" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF
Features
Additional InformationENDS: 02MAY2020 - 5400 HOURS

*336EL HYD. EXC. 15,432 LB CTWT
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER STARTING PKG
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 15,432 LB
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV PKG
*JOYSTICK STANDARD STP PKG
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM/12'10" STK EXT SVC PKG
*R-CYLINDER PKG
*REGIONAL PKG REGULATED (NACD)
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 34" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone