Caterpillar 336FL P

Caterpillar 336FL P

Price
157,000 USD
Year
2015
Working hours
4332 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL P
CategoryCrawler Excavators
Serial NumberRKB00620
Unit NumberE126286
Catalog NumberCU2277854
Manufacturing Year2015
Hours4332 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$ 157,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM, ONE PIECE
BUCKET SIZE: YES
ENCLOSED CAB
ENGINE TIER RATING: TIER 4 FINAL
GUARDING
STICK LENGTH: R 10' 6"
TRACK SHOE WIDTH/TYPE: 33" TRIPLE GROUSER
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone