Caterpillar 336EL

Caterpillar 336EL

Price
197,000 USD
Year
2013
Working hours
5289 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberYCE00448
Unit NumberI8037
Catalog NumberCU4524377
Manufacturing Year2013
Hours5289 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 197,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
RIG SAVERRIG SAVER
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
LONG REACH ARRANGEMENTLONG REACH ARRANGEMENT
CARBODY, STANDARDCARBODY, STANDARD
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationINSPECTION COMPLETED @ 5289 HOURS

12' 10" STICK LENGTH
21' 4" REACH BOOM
34" TG SHOES
AIR SUSP & HEATED SEAT
CAB ROPS
ENGINE COOLANT HEATER
ETHER AID
FINE SWING CONTROL
HEAVY LIFT
REAR VIEW CAMERA
SWIVEL GUARD
HAND PATTERN CHANGER
CAT 48" DIG BUCKET W/WIDE TEETH & EDGE WELDED ON
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • NoWILL BE CLEANED
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSCREEN MISSING
  • Good
  • Good
  • Good
  • GoodSCRATCHES
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • Yes
  • FULL
  • GoodREPAIRED 10/2019
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBLADES REPLACED 10/2019
engine
  • YesNORMAL
  • No
  • Yes
  • Yes
  • No
  • YesAT STARTER
  • No
  • RED
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
hydraulics
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 21 3"
  • Good
  • Good
  • Good
stick
  • 12 10"
  • Good
  • Good
  • Good
bucket
  • No
  • CAT
  • X34228
  • 48"
  • Good
  • Good
  • Good
  • Good
  • GoodEDGE WELDED ON TEETH
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6Y2589-90
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front156 MM156 MM1616
Carrier Rollers Rear155 MM155 MM2020
Idlers Front22 MM22 MM2828
Links121.5 MM121.5 MM3535
Pins & Bushings (External)67.8 MM67.8 MM5555
Pins & Bushings (Internal)866 MM866 MM1010
Track Roller 1173.5 MM173.5 MM4040
Track Roller 2173.5 MM173.5 MM4040
Track Roller 3173.5 MM173.5 MM4040
Track Roller 4173.5 MM173.5 MM4040
Track Roller 5173.5 MM173.5 MM4040
Track Roller 6173.5 MM173.5 MM4040
Track Roller 7173.5 MM173.5 MM4040
Track Roller 8173.5 MM173.5 MM4040
Track Roller 9173.5 MM173.5 MM4040
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone