Quick Search

Caterpillar 326FL

Caterpillar 326FL

Year
2019
Working hours
2,521 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
San Antonio, TX
+1 7262167607
Show phone number
Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberFBR20919
Unit NumberHLK038981
Catalog Number4804974
Year2019
Hours2,521 h
CountryUnited States
LocationSan Antonio, United States
Pricing
Price Excluding Tax263,655 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationOnline Owner's Manual
STICK, R9'8"
TRACKS, 31"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering