Caterpillar 323FL9

Caterpillar 323FL9

Price
146,300 USD
Year
2015
Working hours
1594 h
Videos of Caterpillar 323FL9
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL9
CategoryCrawler Excavators
Serial NumberXCF00673
Unit Number8CR6662
Catalog NumberCU4352445
Manufacturing Year2015
Hours1594 h
CountryUnited States
LocationColby, KS
Pricing
Price Excluding Tax$ 146,300
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional Information.
- CAT CERTIFIED USED - 36MO./1500HRS PT & HYD -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

***NO AUX HYDRAULICS***
1000 ENGINE
108D CLEAN EMISSIONS MODULE T4F
323F L BASE CFG
323F L HEX
323F L STD ARR
AIR CLEANER
ALARM, TRAVEL
BOOM, 18' 8" REACH HD CGC
CAB
CHANGER,HAND CTRL 2-WAY (ANSI)
CONTROL, FINE SWING
CTRL
CYLINDER, BKT, CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
FILMS, ANSI
FILMS, ANSI (CAB)
FRAME
FRONT LINES
GRADE CTRL
GUARD
HALOGEN LIGHT, R-BOOM
JOYSTICK
JOYSTICK, THUMB WHEEL
LINES, BDRV (STD)
LINES, BOOM-UP STD
LINES, CYLINDER
LINES,TRAVEL (STP)
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-B1 W/LIFT
MAT, FLOOR, RH PEDAL
PEDAL, STRAIGHT TRAVEL
PILOT LINES
PILOT PUMP LINES
PROD LINK
QUICK DRAINS
STICK, R9'6" B1 HD CGC
SUN, SHADE
TRACK, 31" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
WIPER-RADIAL, W/O LOWER
STARTING, COLD WEATHER, JS
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone