Caterpillar 323FL9

Caterpillar 323FL9

Price
166,880 USD
Year
2016
Working hours
3148 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL9
CategoryCrawler Excavators
Serial NumberYEJ00485
Unit Number6CR5975
Catalog NumberCU2433567
Manufacturing Year2016
Hours3148 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 166,880
Tax-
Price Including Tax-
Features
Additional Information.
- CAT CERTIFIED USED - 24MO./1000HRS PT & HYD -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

323FL 2016
CAT GRADE CTRL DEMO
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PIN GRABBER QC
GUARD, TRACK GUIDING SEGMENTED
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, 9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
STARTING, COLD WEATHER, JS
STICK, R9'6" THUMB READY CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TRACK, 31" TG HD (GLT) PRESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone