Caterpillar 323FL9

Caterpillar 323FL9

Price
146,880 USD
Year
2016
Working hours
2456 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL9
CategoryCrawler Excavators
Serial NumberXCF01212
Unit Number8CR6571
Catalog NumberCU4349948
Manufacturing Year2016
Hours2456 h
CountryUnited States
LocationSedalia, MO
Pricing
Price Excluding Tax$ 146,880
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
COUNTERWEIGHTCOUNTERWEIGHT
Additional Information.
- CAT CERTIFIED USED - 24MO./1000HRS PT & HYD -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

323FL STD ARR
AIR CLEANER
ALARM, TRAVEL
BATTERY, STANDARD
BOOM, 18'8" REACH HD
CAB
CHANGER,HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE
CONTROL, FINE SWING
CTRL
CYLINDER, BKT, CGC
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
FILMS, ANSI
FILMS, ANSI (CAB)
***NO AUX HYDRAULICS***
323F L HEX AM-N
323FL HEX
FRONT LINES
GRADE CTRL
FRAME
GUARD
GUARD, TRACK GUIDING SEGMENTED
HALOGEN LIGHT, R-BOOM
JOYSTICK
JOYSTICK, THUMB WHEEL
LINES, BDRV (STD)
LINES, BOOM-UP STD
LINES, CYLINDER
LINES,TRAVEL (STP)
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-B1 W/LIFT
MAT, FLOOR, RH PEDAL
PEDAL, STRAIGHT TRAVEL
PILOT LINES
PILOT PUMP LINES
QUICK DRAINS
RADIO, 24V AM/FM
SUN, SHADE
TRACK, 31" TG(GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
WIPER-RADIAL, W/O LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone