Caterpillar 320EL

Caterpillar 320EL

Price
81,236 USD
Year
2013
Working hours
6992 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberNAZ00668
Unit NumberNAZ00668
Catalog NumberCU4430119
Manufacturing Year2013
Hours6992 h
CountryGermany
LocationAchim B. Bremen
Pricing
Price Excluding Tax$ 81,236
Tax (19%)$ 15,435
Price Including Tax$ 96,671
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 50 %
OPERATING WEIGHT: 22.6 T
UNDERCARRIAGE TRACK ROLLERS: 50 %
LENGTH OF STICK: 2900 MM
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE IDLERS: 50 %
ENGINEPOWER: 152 HP
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Bohlmann
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone