Caterpillar 318EL

Caterpillar 318EL

Price
128,200 USD
Year
2013
Working hours
3545 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 318EL
CategoryCrawler Excavators
Serial NumberWZS00146
Unit NumberEQ0027586
Catalog NumberCU2226539
Manufacturing Year2013
Hours3545 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 128,200
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationREACH BOOM, 10' 2" STICK, TOOL CONTROL, HI-AMBIENT COOLING, 24" TG TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone