Caterpillar 316EL

Caterpillar 316EL

Price
103,091 USD
Year
2015
Working hours
2192 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW02042
Unit Number0DZW02042
Catalog NumberCU2401504
Manufacturing Year2015
Hours2192 h
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$ 103,091
Tax-
Price Including Tax-
Details
Additional InformationAIR CLEANER, STANDARD
AUXILIARY READY STP PKG
CAB STD PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6,170 LBS
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDING, CENTER
HANDRAIL & PLATFORM HANDRAIL
HYD VLV, TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
RAIN PROTECTOR, CAB FRONT
REGIONAL PACK REGULATED ADSD-N
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STORAGE PROTECTION (EXPORT)
TANK, FUEL, STANDARD
TRACK, 28" TG W/STEP (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, FRONT 70/30
Features
Additional InformationAIR CLEANER, STANDARD
AUXILIARY READY STP PKG
CAB STD PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6,170 LBS
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDING, CENTER
HANDRAIL & PLATFORM HANDRAIL
HYD VLV, TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
RAIN PROTECTOR, CAB FRONT
REGIONAL PACK REGULATED ADSD-N
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STORAGE PROTECTION (EXPORT)
TANK, FUEL, STANDARD
TRACK, 28" TG W/STEP (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, FRONT 70/30
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone