Caterpillar 313FL GC P

Caterpillar 313FL GC P

Price
127,972 USD
Year
2017
Working hours
1984 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FL GC P
CategoryCrawler Excavators
Serial NumberHDK10017
Unit NumberE135063
Catalog NumberCU4461287
Manufacturing Year2017
Hours1984 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 127,972
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationSTICK LENGTH: 9'10"
PRODUCT LINK: INCLUDES
BOOM, ONE PIECE
ENCLOSED CAB
TRACK SHOE WIDTH/TYPE: 24" TG
PATTERN CHANGER
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationSTICK LENGTH: 9'10"
PRODUCT LINK: INCLUDES
BOOM, ONE PIECE
ENCLOSED CAB
TRACK SHOE WIDTH/TYPE: 24" TG
PATTERN CHANGER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone