Caterpillar 308E2 SBS

Caterpillar 308E2 SBS

Price
92,000 USD
Year
2016
Working hours
2003 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2 SBS
CategoryCrawler Excavators
Serial NumberFJX04829
Unit Number594100T
Catalog NumberCU4483009
Manufacturing Year2016
Hours2003 h
CountryUnited States
LocationFishersville, VA
Pricing
Price Excluding Tax$ 92,000
Tax-
Price Including Tax-
Features
Additional Information**

*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*LINES, BOOM
*LINES, STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*RADIO, AM/FM
*STICK AR-HOE LONG
36" BUCKET
BLADE, 91", BOLT-ON
COUNTERWEIGHT, STANDARD
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
HYDRAULICS, AUX.,QC,(L-STK)
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone