Caterpillar 336FL 12CF

Caterpillar 336FL 12CF

Price
209,000 USD
Year
2015
Working hours
4525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL 12CF
CategoryCrawler Excavators
Serial NumberRKB00881
Unit Number595040
Catalog NumberCU4493150
Manufacturing Year2015
Hours4525 h
CountryUnited States
LocationFredericksburg, VA
Pricing
Price Excluding Tax$ 209,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
COUPLERCOUPLER
Additional Information**

336F L HEX
54" BUCKET
COMBINED CIR STP P
LINES-HP, REACH BOOM
LINES-QC, 12'10" STICK
LINES-QC, REACH BOOM
TRACK, 30" SG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone