Quick Search

CAT 336-08

CAT 336-08

CAT Certified
Year
2023
Working hours
617 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Calgary, AB
+1 866 467 9900
Show phone number
Basic information
BrandCAT 336-08
Finning International
CategoryCrawler Excavators
Serial NumberRDL00341
Catalog Number10137079
Year2023
Hours617 h
CountryCanada
LocationCalgary, Canada
Pricing
Price Excluding Tax414,577 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationDeluxe Cab With Heat and Air Condtioning

FOGS

Hydraulic Thumb

Dig and Clean Up Buckets

Rear Camera

33" Track TG Shoes, 80% Remaining

Grade w 3D, Assist and Payload

Hydraulic Package HL ADV 2WAY

10'6" Stick

Emissions decal on order

Cat Certified Used - 2 year Customer Value Agreement (Preventative Maintenance program): via Cat Credit certificate. Contact Sales Rep for more details. Conditions may apply.

Online Owner's Manual
Warranty: 36/5000 PT + HYD + TECHNOLOGY to July 5, 2026
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering