Quick Search

CAT 302-07

CAT 302-07

CAT Certified
Year
2023
Working hours
134 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Calgary, AB
+1 866 467 9900
Show phone number
Basic information
BrandCAT 302-07
Finning International
CategoryCrawler Excavators
Serial NumberRHM05279
Catalog Number10137042
Year2023
Hours134 h
CountryCanada
LocationCalgary, Canada
Pricing
Price Excluding Tax54,428 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCab with Heat and Air Conditioning

Suspension Seat

Standard Blade

Thumb

Coupler

Dig Bucket

Clean Up Bucket

Track 10", Rubber Track 90% Remaining

Auxilliary Hydraulics

Undercarriage Expandable

LED Lighting

Emissions decal available

Cat Certified Used - 2 year Customer Value Agreement (Preventative Maintenance program): via Cat Credit certificate. Contact Sales Rep for more details. Conditions may apply.

Online Owner's Manual
Warranty: 48/3000 PWT + HYD with 24/2000 SFW to March 20, 2026
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering