2023 CAT 302-05A CR For Sale - 45,000 USD | Cat Used
Quick Search

CAT 302-05A CR

CAT 302-05A CR

CAT Certified
Year
2023
Working hours
234 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Devils Lake, ND
+1 701 298 1700
Show phone number
Basic information
BrandCAT 302-05A CR
Butler Machinery Co.
CategoryCrawler Excavators
Serial NumberRHM05324
Unit NumberMA35917
Catalog Number10183735
Year2023
Hours234 h
CountryUnited States
LocationDevils Lake, United States
Pricing
Price Excluding Tax45,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Car Body - StandardCar Body - Standard
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Coupler - StandardCoupler - Standard
Additional information2 WAY CONTROL
2023 CAT 302 05A HYDRAULIC EXC
ACCUMULATOR
ALARM, TRAVEL
BATTERY DISCONNECT, CAB
BOOM LIGHT, BRACKET AND GUARD
BOOM LIGHT, LED
BUCKET-DG, 18", 1.40 FT3, 1T
CAB, WITH A/C
CAT KEY, WITH PASS CODE OPTION
CONTROL, 1ST AUX, JOYSTICK
COUPLER, PG, MAN.D.LOCK, 1T
Customer Value Agreement (CVA) 2 year/1000 hour parts kit
DRAIN, ECOLOGY
ENGINE, EPA T4
FILM, CAB A/C
FILM, INC. CANADA
FILM, PRODUCT LINK, ANSI
FILM, ROPS, ISO
FILMS, ANSI
FLOORMAT, CAB, W/TRAVEL
INTEGRATED RADIO
LIGHTS, LED, FRONT&REAR
LINES, 1ST AUX, LONG STICK
LINES, BOOM, WITHOUT BLCV
LINES, BUCKET, LONG STICK
LINES, STICK, WITHOUT SLCV
LINKAGE, BUCKET, W/LIFTING EYE
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
Protection PREMIER ESC W/LABOR- 11/6/2028 or 2000
Remaining Factory Warranty 24 MONTH STANDARD - 11/6/2025 or 2000 hours
SEAT BELT, 3" RETRACTABLE
SEAT, SUSPENSION, FABRIC
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, W/THUMB BRACKET
TRACK, 10", RUBBER BELT
TRAVEL LEVERS AND PEDALS
UNDERCARRIAGE, EXPANDABLE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year/1000 hour parts kit
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering