MISCELLANEOUS MFGRS HEATD500K

Construction and Mining Equipment MISCELLANEOUS MFGRS HEATD500K

Price
4,990 USD
Year
2015
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS HEATD500K
CategoryUsed Ground Thawing Equipment
Serial Number1201555367
Unit NumberHEN184
Catalog NumberCU2378163
Manufacturing Year2015
Hours3 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$ 4,990
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2' REMOTE THERMOSTAT, 1-16"
6"X3" FLUE & RAINCAP
GAL TANK, W/HEAT RECOVERY SYS,
OUTLET, 2.5" STATIC PRESSURE,
PORTABLE HEATER, 3,250 CFM, 60
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone