2008 [Other] HSC-2500 For Sale - 505 USD | Cat Used
Quick Search

HSC-2500

Construction and Mining Equipment HSC-2500

Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Darwin, NT
+61385624100
Show phone number
Basic information
Brand HSC-2500
ENERGY POWER SYSTEMS AUSTRALIA
CategoryUsed Ground Thawing Equipment
Serial NumberRNFL000363/10002791
Unit NumberUA1183
Catalog Number10127767
Year2008
CountryAustralia
LocationDARWIN, Australia
Pricing
Price Excluding Tax505 USD
Tax (10%)50 USD
Price Including Tax555 USD
Details
Additional informationDETAILS:
• Class: Portable Air Conditioner
• Stock No.: UA1183
• Manufacturer Year: 2008
• Price - AUD EX GST
• Location - DARWIN, Australia

RATED OUTPUT:
• 4.9Kw
• Maximum Ambient Temp: 45ºc
• Operating Range: 20 ºc to 45ºc

OPEN SKID DIMENSIONS:
• Length (mm): 590
• Width (mm): 490
• Height (mm): 1300
• Weight (Kg): 86

DESCRIPTION:
• Heavy duty, rental spec, sound attenuated.
• Condensate container on board
• Cooling only
• Digital control
• Filters on both evaporator and condenser coils
• R407 refrigerant
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering