Metso HP300CC

Metso HP300CC

Price
837,550 USD
Year
2018
Working hours
699 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso HP300CC
Categorycrushers
Serial NumberHP300SOR0173
Unit NumberNC000347
Catalog NumberCU4467206
Manufacturing Year2018
Hours699 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 837,550
Tax-
Price Including Tax-
Features
Additional InformationCRUSHER PULLEY INCLUDED
265/460V LUBE UNIT VOLTAGE
STANDARD CRUSHER ECCENTRICITY
WITH STANDARD COARSE LINERS
DIGITAL CONTROL TYPE
PRICED KRL 9/25/18
STATIONARY INSTALLATION
HP300
60HZ FREQUENCY
LUBRINATOR INCLUDED
3.31 STROKE WITH MAX ECCENTRIC
EQUIPMENT
33490LBS CRUSHER WEIGHT
STANDARD FINE CAVITY
COUNTERSHAFT CENTERLINE
BTW 8 AND 4 OCLOCK
MOTOR POSITION STANDARD BETWEEN
METSO BEIGE PAINT
CRUSHER CAVITY INCLUDED
ALUMINUM SERIAL PLATE
HYD MOTOR LOCATION ON
ENGLISH INSTRUCTION PLATE MANUAL
CUSTOMER SUPPLIED MOTOR
1500 RPM 50HZ/ 1800RPM 60HZ
COUNTERSHAFT SPEED 1050 1/MIN
630MM CRUSHER PULLEY SIZE
SINGLE DRIVE MOTOR
STANDARD ACCUMULATOR CERTIFICAT
AMBIENT TEMP NORM DOWN TO -15�
1 EA COOLER MOTOR
8V GROOVE TYPE
ENGLISH LANGUAGE ALL MANUALS
INCLUDED
AND PARTS BOOKS
2 SPARE PARTS BOOKS
ELECTRONIC:MANUAL AND PART
LUBRINATOR PACKAGE
AIR TYPE OIL COOLER
AIR COOLER UP TO 40�C
ACCUMULATOR CHARGING KIT
LOCATED ON LUBE UNIT
2 PRINTED MANUALS
300HP
BOTTOMDECK 5 BARS ON 12" CENTERS
CROWN BAR SPACING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone