Quick Search

CAT CP56B

CAT CP56B

Year
2021
Working hours
2,153 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT CP56B
WAGNER EQUIPMENT CO.
CategoryCompactors
Serial NumberP5600895
Unit Number480402
Catalog Number4730841
Year2021
Hours2,153 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax199,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1155 GD 10/3/22
BLADE, LEVELING
CAB, ROPS/FOPS WITH A/C
CAT CERTIFIED USED
ENGINE, CAT C4.4
FREQUENCY, VARIABLE
INSTALLATION, CAB
LANGUAGES, OPTION 1
MAPPING, GNSS
OIL, HYD, STANDARD
Online Owner's Manual
PAD, ROUND
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
TIRES, 23.1-26 8PR R-1
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
200
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
400
  • Good
  • Good
  • Good
  • Good
tires
  • 75%
  • 23.1–26
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering