2018 CAT CS56B For Sale - 144,900 USD | Cat Used
Quick Search

CAT CS56B

CAT CS56B

CAT Certified
Year
2018
Working hours
536 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mountain Iron, MN
+1 952 843 3582
Show phone number
Basic information
BrandCAT CS56B
Ziegler CAT
CategoryCompactors
Serial NumberS5600798
Unit NumberEQ0090186
Catalog Number10162438
Year2018
Hours536 h
CountryUnited States
LocationMOUNTAIN IRON, United States
Pricing
Price Excluding Tax144,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCat Certified Used, 12 month 1000 hour Powertrain and Hydraulic Warranty, 24 month 500 hour Parts CVA

Cat Certified Used includes 1yr/1000 PT and HYD with 2yr/500 hour CVA
CS56B
CS56B VIBRATORY COMPACTOR
Customer Value Agreement (CVA) 2 year / 24 month CVA
ENGINE, CAT C4.4
FREQUENCY, FIXED
Horsepower 157.0 hp
INSTALLATION, ROPS/FOPS
INSTRUCTIONS, ANSI
LANGUAGES, OPTION 1
LIGHTS, NIGHTTIME
MIRRORS, REARVIEW, EXTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
PLATFORM, ROPS/FOPS
PRODUCT LINK, SATELLITE PL631
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, VINYL
SENSOR, DRIVE POWER
TIRES, FLOTATION, 8PR
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHood is scuffed/missing paint
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 85
  • 23.1-26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestone1585NoNoNo
Right RearFirestone1585NoNoNo
general condition
210
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • No
  • FairHood is scuffed/missing paint
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering