Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
125,000 USD
Year
2017
Working hours
3711 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryCrawler dozers
Serial NumberJTR00623
Unit NumberEQ0061526
Catalog NumberCU2510043
Manufacturing Year2017
Hours3711 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax125,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationEROPS, A/C, 6V PAT LGP DOZER, ARO, PRODUCT LINK, 30" ES SYSTENONE TRACK, T4F

30" ES SYSTENONE TRACK
6V PAT LGP DOZER
ARO
T4F
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationEROPS, A/C, 6V PAT LGP DOZER, ARO, PRODUCT LINK, 30" ES SYSTENONE TRACK, T4F

30" ES SYSTENONE TRACK
6V PAT LGP DOZER
ARO
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone