Quick Search

CAT D5K2 XL

CAT D5K2 XL

CAT Certified
Year
2019
Working hours
331 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Macon, GA
+1 6786899569
Show phone number
Basic information
BrandCAT D5K2 XL
Yancey CAT
CategoryCrawler dozers
Serial NumberKW207487
Unit NumberUP15568
Catalog Number10070789
Year2019
Hours331 h
CountryUnited States
LocationMacon, United States
Pricing
Price Excluding Tax149,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
OROPSOROPS
WINCHWINCH
HYD CONTROLHYD CONTROL
Additional informationAIR SUSPENSION SEAT
BLADE SHAKE
Customer Value Agreement (CVA) 24 MONTH 1000 HR PARTS ONLY
Online Owner's Manual
Protection 12 MONTH 1000 HR PT+HYD
XL
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 MONTH 1000 HR PARTS ONLY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good330 hrs
  • Good
  • Good
  • GoodAir bag works
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Full
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • GoodNo leaks
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
  • GoodNo leaks
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
900
  • See photos
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE90%
Link / Brand / Part NumberCat 6Y9261/62
Track Shoes Width / Type20” wide
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front156mm156mm1010
Carrier Rollers RearN/AN/A
Idlers Front18mm18mm1010
Idlers RearN/AN/A
Links97mm97mm1616
Pins & Bushings (External)60mm60mm1010
Pins & Bushings (Internal)N/AN/A
SegmentsNormal 10% wearNormal 10% wear
Track Roller 113mm13mm1010
Track Roller 10N/AN/A
Track Roller 213mm13mm1010
Track Roller 313mm13mm1010
Track Roller 413mm13mm1010
Track Roller 513mm13mm1010
Track Roller 613mm13mm1010
Track Roller 713mm13mm1010
Track Roller 8N/AN/A
Track Roller 9N/AN/A
Track Shoe Grouser Height45mm45mm1010
final drives
400
  • No
  • No leaks
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering