Quick Search

CAT 826K

CAT 826K

Year
2015
Working hours
12,311 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Yakima, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 826K
N C Machinery Co.
CategoryWheel dozers
Serial Number23206029
Unit Number24W0539
Catalog Number10124816
Year2015
Hours12,311 h
CountryUnited States
LocationYAKIMA, United States
Pricing
Price Excluding Tax341,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*826K LANDFILL COMPACTOR HRC
*AXLES, NO-SPIN FRONT & REAR
*CAB GLASS, RUBBER MOUNTED
*CAB PRECLEANER, POWERED
*CAMERA, REAR VISION
*GUARD, REAR FAN & GRILL
*HEATER, ENGINE COOLANT, 120V
*HORN, TRUMPET
*HYDRAULICS, CANADA
*PRECLEANER, DUAL
*PRODUCT LINK, CELLULAR PL522
*STRIKER BARS
2015 CAT 826K COMPACTORS
BLADE, 177" 16.1 YD3 STRAIGHT
ENG SN: ENG00927 MSO: 4VNHJ
FILMS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
WHEELS, 48" COMBINATION TIPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering