Quick Search

Caterpillar 430F2

Caterpillar 430F2

Price
US$ 97,000
Year
2018
Working hours
1,727 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 430F2
Categorybackhoe loader
Serial NumberHWE00867
Unit NumberLKE04144
Catalog Number4466673
Year2018
Hours1,727 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax97,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
PT, 4WD, STD SHIFT
COUNTERWEIGHT, 1015 LBS
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
TIRES, 12.5 80/19.5L-24, FS
PRODUCT LINK, CELLULAR, PL641I
RUST PREVENTATIVE APPLICATOR
HYDRAULICS, MP, 6FCN/8BNK, ST
STICK, EXTENDABLE, 16FT
SEAT, DELUXE FABRIC
AIR CONDITIONER, T4
ENGINE, 86KW, C4.4 ACERT, T4F
WORKLIGHTS (8) HALOGEN LAMPS
RADIO, FM BLUETOOTH
PRICED 09/20/21 DA
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
CAB, DELUXE
BELT, SEAT, 2" SUSPENSION
PLATE GROUP - BOOM WEAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering