Quick Search

Caterpillar 420F2

Caterpillar 420F2

Price
US$ 98,970
Year
2017
Working hours
1,960 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 420F2
Categorybackhoe loader
Serial NumberHWC02562
Unit Number8CR6744
Catalog Number4493200
Year2017
Hours1,960 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax98,970 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
PT, 4WD, STD SHIFT
COUNTERWEIGHT, 1015 LBS
COLD WEATHER PACKAGE, 120V HRC
TIRES, 12.5 80/19.5L-24, FS
PRODUCT LINK, CELLULAR, PL641I
RUST PREVENTATIVE APPLICATOR
ENGINE, 74.5KW,C4.4 ACERT, T4F
STICK, EXTENDABLE, 14FT
HYDRAULICS, GP, 6FCN/8BNK, ST
AIR CONDITIONER, T4
BUCKET, HOE, (NONE)
RADIO & CD PLAYER, BLUETOOTH
SEAT, DELUXE FABRIC, HEATED
WORKLIGHTS (8) HALOGEN LAMPS
2017 MODEL
BUCKET-GP, 1.4 YD3, PO
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
CAB, DELUXE
CUTTING EDGE, TWO PIECE
BELT, SEAT, 2" SUSPENSION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering