Caterpillar 420EST

Caterpillar 420EST

Price
46,402 USD
Year
2011
Working hours
6057 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420EST
Categorybackhoe loader
Serial NumberDJL01176
Unit Number800144153
Catalog NumberCU4492119
Manufacturing Year2011
Hours6057 h
CountryCanada
LocationPointe- Claire, QC
Pricing
Price Excluding Tax$ 46,402
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
PATTERN CHANGER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
  • No
  • No
  • NoManquant - Missing
  • Yes
  • No
  • No
  • No
  • No
  • Ok - Good
  • Non - No
  • Good
  • GoodRouge - Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairQuelque boyau au backhoe a la broche - Some hoses worn at the backhoe
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Entretien 2000 heures efectuer sur la machine avec les filtres a air - 2000 hours done on the machine with air filter
axles / final drives
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • FairLeger loose - Minor play
  • FairLoose - Minor play
  • Good
  • Good
  • FairLeger loose - Minor play
  • Good
  • GoodLoose - Minor play
  • Good
emissions
  • No
  • Pas de DPF - No DPF
front bucket
  • No
  • 1.4 verge cube
  • # de pieces /Part number 2511159
  • Usée - Worn
  • FairUsée - Worn
  • FairUsée - Worn
  • FairUsée et bossée - Worn and dented
  • Fair
  • Good
  • FairLoose - Minor play
  • Good
  • GoodNon - No
  • Good
rear bucket
  • No
  • 21
  • Bon - Good
  • Good
  • Good
  • Good
  • Good
  • Good70% bon/good
tires
  • No
  • Pneu arriere a 50% et pneu avant 10% restant - Rear tire 50% and front tire 10% remaining
  • 12.5 /80-18
  • 19.5l-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontfirestone 12.5 /80-181010NoNoNo
Left Rearfirestone 19.5-242260NoNoNo
Right Frontfirestone 12.5 /80-181010NoNoNo
Right Rearfiesestone 19.5 -242260NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone