Quick Search

Caterpillar 420-07XE

Caterpillar 420-07XE

Year
2021
Working hours
2,193 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
London, ON
+1 800 268 1965
Show phone number
Basic information
BrandCaterpillar 420-07XE
Categorybackhoe loader
Serial NumberH9X00725
Unit NumberMC045700
Catalog Number10036827
Year2021
Hours2,193 h
CountryCanada
LocationLONDON, Canada
Pricing
Price Excluding Tax152,614 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
AIR SUSPENSION SEATAIR SUSPENSION SEAT
BLUETOOTH RADIOBLUETOOTH RADIO
DIFFERENTIAL LOCKDIFFERENTIAL LOCK
COUNTER WEIGHTCOUNTER WEIGHT
TIER 4 FINALTIER 4 FINAL
PATTERN CHANGERPATTERN CHANGER
FRONT AUXILIARY HYDRAULICSFRONT AUXILIARY HYDRAULICS
FRONT COUPLERFRONT COUPLER
Additional informationCUSTOMER CONSIGNMENT

Operator's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
610
  • Yes
  • 1.31
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
rear bucket
400
  • No
  • 24 inch or 36 in ditch
  • Good
  • Good
  • Good
  • Good
axles / final drives
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 50%
  • 12.5 18
  • 19.5
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering