Quick Search

Case 570MXT

Case 570MXT

Year
2005
Working hours
3,955 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCASE 570MXT
Categorybackhoe loader
Serial NumberJJG0302455
Unit Number302455-A
Catalog Number10023969
Year2005
Hours3,955 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax19,909 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAS IS, WHERE IS
OROPS, GP BKT, RIPPER/BOX BLADE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
541
  • Good
  • Good
  • Good
  • Good
  • FairLeft sid elf hood panel dented, stack is shortened
  • FairSeepage at filler neck
  • Good
  • PoorMachine covered in paint chips and surface rust
  • FairGrille is dented and torn
  • FairPlatform steps slightly bent
safety items
403
  • All floodlights on machine working
  • PoorNot working
  • Good
  • PoorNot working
  • GoodWorking
  • Good
  • PoorRetractable style belt (weathered, not dated)
  • Good
gauges, operator station, console
610
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • GoodMeter working shows
  • FairSeat cushion torn
engine
200
  • NoSlight, breather pipe missing
  • No
  • Yes
  • No
  • No
  • No
  • Red, clean
  • Powered by Cummins 3.9L (4-cylinder turbo diesel)
  • Warning light goes out when started
  • Normal
  • Good
  • Good
cooling system
410
  • Good
  • Good
  • Good
  • Good
  • FairFan guard missing
electrical, starting and charging system
300
  • Good
  • Good
  • Good
transmission
400
  • No
  • No
  • 4-speed with shuttle
  • Shifted good through all speeds, spins tires in a pile, both neutralizers working
  • Good
  • Good
  • Good
  • Good4-speed with shuttle
steering
200
  • Right outer tie rod worn out/loose
  • Good
  • Good
brake
210
  • FairService brake pedals have some travel (can be adjusted)
  • Good
  • Good
hydraulics
210
  • FairLines under machine leaking, outer covering on loader lines weathered, cracked
  • Good
  • Good
scraper
110
  • Fair
  • Good
scraper tires
final drives
010
  • FairLeft front outer axle seal leaking
comments, misc. repairs, general remarks
  • Case 570MXT loader tractor with box blade, 83in front bucket, with 85in box blade, with ripper and, power tilt, runs and operated good
general condition
110
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • FairSeat cushion cover split
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering