Caterpillar 140M

Caterpillar 140M

Price
86,800 USD
Year
2008
Working hours
10390 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D00309
Unit NumberN5641
Catalog NumberCU4640465
Manufacturing Year2008
Hours10390 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 86,800
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUTO SHIFTAUTO SHIFT
SNOW WINGSNOW WING
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
JOYSTICK STEERINGJOYSTICK STEERING
FRONT HITCH/LIFTFRONT HITCH/LIFT
Additional InformationINSPECTION COMPLETED @ 10387 HOURS
LAST SERVICE: PM4 @ 10387 HOURS

14' MOLDBOARD
AIR SUSPENSION SEAT
CIRCLE CLUTCH
DEFROSTER FAN
DIFFERENTIAL LOCK
ETHER AID
FENDERS
MIRRORS
SNOW ARRANGEMENT
SUPPLEMENTAL STEERING
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUTO SHIFTAUTO SHIFT
SNOW WINGSNOW WING
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
JOYSTICK STEERINGJOYSTICK STEERING
FRONT HITCH/LIFTFRONT HITCH/LIFT
Additional InformationINSPECTION COMPLETED @ 10387 HOURS
LAST SERVICE: PM4 @ 10387 HOURS

14' MOLDBOARD
AIR SUSPENSION SEAT
CIRCLE CLUTCH
DEFROSTER FAN
DIFFERENTIAL LOCK
ETHER AID
FENDERS
MIRRORS
SNOW ARRANGEMENT
SUPPLEMENTAL STEERING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • snow wing
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairChips and rust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACED 8/2020
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront window has a rock chip
  • Good
  • Good59° in cab, 78° outside
  • Good
  • Good
  • Good
  • GoodAM/FM
  • Good
  • GoodAir ride
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOutput seal is wet
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • GoodNut is loose on left side, 1"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNut is loose on left side, BEING LOOKED AT
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
snow wing
  • W-12 1089909
  • Works properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 30
  • FONT TIRES TO BE REPLACED
  • 1400R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone/F6Y4817981550NoNoNo
Left FrontBridgestone/F5L28248511NoNoNo
Left RearBridgestone/F5U1853431550NoNoNo
Right CenterBridgestone/F6R4825701330NoNoNo
Right FrontBridgestone/F6Y1819821220NoNoNo
Right RearBridgestone/F6Y4838821220NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone