Caterpillar 140M2

Caterpillar 140M2

Price
159,500 USD
Year
2014
Working hours
4926 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberR9M00467
Unit NumberSUC0290
Catalog NumberCU4537218
Manufacturing Year2014
Hours4926 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 159,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
JOYSTICK STEERINGJOYSTICK STEERING
GUARD, TRANSMISSIONGUARD, TRANSMISSION
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
THROTTLE LOCKTHROTTLE LOCK
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

VHP PLUS
LIGHTS, FRONT HEADLIGHTS, HIGH
DOMESTIC TRUCK
CONVERTER, COMMUNICATION (CB)
INSTALLATION AR- BOX FRAME
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
WEATHER, COLD PLUS
STARTER, ELECTRIC, HEAVY DUTY
NO ACCUGRADE
140M2 2014
HEATER, ENGINE COOLANT, 120V
PRECLEANER (SNOW)
MOLDBOARD, 14' BASIC
LIGHTS, WORKING, PLUS
RADIO, 12V, AM/FM, WEATHERBAND
TIRES, 14.0R24
LANE 2 ORDER
COMFORT PACKAGE
LANGUAGE, ENGLISH
SUN SHADE, REAR
ARTICULATION GUARD
MOUNTING, WARNING LIGHT
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED
MOUNTING, FRONT LIFT
BASE & 2 (FL, RIP)
CAMERA,REAR VISION
LINES,STANDARD W/O ACCUMULATOR
PRODUCT LINK, SATELLITE PL321
AIR SUSPENSION SEAT
AUTO DIFFERENTIAL LOCK
ETHER AID
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • OK
  • NORMAL
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE 4922 HOURS
drivechain / tandems
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 14.00-R24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone