2015 Miller 500 CC/CV MLL For Sale - 6,200 USD | Cat Used
Quick Search

Miller 500 CC/CV MLL

Miller 500 CC/CV MLL

Year
2015
Working hours
2,900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandMiller 500 CC/CV MLL
Boyd Cat Company
Categorywelders
Serial NumberMF330068E
Unit NumberEQ00038191
Catalog Number10180723
Year2015
Hours2,900 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax6,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information** ENGINE WARRANTY BY MFG
** WARRANTY ON WELDER/GENERATOR
**OPITIONAL MIG AS WELL AS TIG**
2" BALL HITCH W/FENDERS & LIGHTS
3 YEARS PARTS & LABOR
4 CYLINDER, AIR/OIL COOLED
43"H X 28.5"W X 65"D - 1,885 LBS
500 AMPS - 40VDC @ 100% DUTY
50A 120/240V SINGLE-PHASE
AUX 20KW 48A @ 240 3-PHASE
BIG BLUE 500 CC/CV MODEL #907561
DEUTZ DIESEL ENGINE
FUEL CAPACITY: 25 GALLONS
HWY-224 SINGLE AXLE TRAILER
OIL CAPACITY: 9 QUARTS
VOLTMETER-COOLANT TEMP-OIL PSI
WITH WELD METERS & AUTO IDLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering