Caterpillar CS56B

Caterpillar CS56B

Price
139,288 USD
Year
2017
Working hours
1202 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberS5600447
Unit NumberE136005
Catalog NumberCU4481767
Manufacturing Year2017
Hours1202 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 139,288
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationTIRE SIZE REAR: 23,01-26
ENGINE TIER RATING: T4F
SMOTH DRUM
ROPS: OPEN
PRODUCT LINK: INCLUDES
VIBRATORY SYSTEM
SINGLE DRUM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone