Caterpillar 430FST

Caterpillar 430FST

Price
79,000 USD
Year
2013
Working hours
1471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FST
Categorybackhoe loader
Serial NumberRDF00330
Unit NumberUT17038
Catalog NumberCU4397318
Manufacturing Year2013
Hours1471 h
CountryUnited States
LocationPittston, PA
Pricing
Price Excluding Tax$79,000
Tax-
Price Including Tax-
Features
Additional Information24IN REAR BUCKET
4X4
89IN GP PIN ON FRONT BUCKET
AUX HYD
CAT 430F ST BACKHOE LOADER
EROPS, A/C
EXTENDABLE STICK
MANUAL COUPLER
RF/LF 12.5/80-18 CARLISLE ... 100%
RR1/LR1 19.5L-24 BKT ... 25%
STANDARD LOADER
TIRES:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone