Caterpillar 420FIT

Caterpillar 420FIT

Price
79,167 USD
Year
2013
Working hours
1733 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ01141
Unit NumberEQ00011326
Catalog NumberCU4413129
Manufacturing Year2013
Hours1733 h
CountryUnited States
LocationWV
Pricing
Price Excluding Tax$ 79,167
Tax-
Price Including Tax-
Features
Additional Information420F BHL IT TIER 4I HRC
AM / FM CD PLAYER
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 530 LBS
ENGINE, 74.5KW, C4.4 DITA, T4I
FRONT TIRES: MICHELIN 340/80R 18
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
PL641
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
SWAPPED WITH CL0497
TIRES 4WD FLOTATION, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone