Caterpillar 415F2ST

Caterpillar 415F2ST

Price
85,000 USD
Year
2016
Working hours
90 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2ST
Categorybackhoe loader
Serial NumberHWA00334
Unit Number15NE2316
Catalog NumberCU4398043
Manufacturing Year2016
Hours90 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$85,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.30 YD3, PO
BUCKET-HC SOIL, 24", 8.5 CFT
CANOPY, BASE
CONTROL, PILOT,S/STK, NO LINES
COUNTERWEIGHT, 255 LBS
COUPLING,QD,THREADED WITH CAPS
CUTTING EDGE, TWO PIECE
ENGINE, 55KW, C3.4B DITA, T4F
GUARD, STABILIZER
HYDRAULICS GP, 5FCN/7BNK, PT
INSTRUCTIONS, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT, PILOT
RUST PREVENTATIVE APPLICATOR
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, STREET
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, FS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone