Quick Search

Caterpillar 420

Caterpillar 420

Year
2022
Working hours
619 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salina, UT
Basic information
BrandCaterpillar 420
Categorybackhoe loader
Serial NumberH8T02253
Unit NumberBCP00778U
Catalog Number10062080
Year2022
Hours619 h
CountryUnited States
LocationSalina, United States
Pricing
Price Excluding Tax140,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
STANDARD RADIO (12V)STANDARD RADIO (12V)
BELT, SEAT, 2" SUSPENSIONBELT, SEAT, 2" SUSPENSION
CAB, DELUXECAB, DELUXE
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
PLATE GROUP - BOOM WEARPLATE GROUP - BOOM WEAR
STABILIZER PADS, FLIP-OVERSTABILIZER PADS, FLIP-OVER
RIDE CONTROLRIDE CONTROL
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
FANFAN
GUARD, STABILIZERGUARD, STABILIZER
SEAT, DELUXE FABRICSEAT, DELUXE FABRIC
WORKLIGHTS (8) HALOGEN LAMPSWORKLIGHTS (8) HALOGEN LAMPS
COUNTERWEIGHT, 1015 LBSCOUNTERWEIGHT, 1015 LBS
STICK, EXTENDABLE, 14FTSTICK, EXTENDABLE, 14FT
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
RUST PREVENTATIVE APPLICATORRUST PREVENTATIVE APPLICATOR
HYDRAULICS, MP, 6FCN/8BNK, STHYDRAULICS, MP, 6FCN/8BNK, ST
AIR CONDITIONER, T4FAIR CONDITIONER, T4F
AUTO-UP STABILIZERSAUTO-UP STABILIZERS
COLD WEATHER PACKAGE, 120VCOLD WEATHER PACKAGE, 120V
LOADER BUCKET PINSLOADER BUCKET PINS
PRODUCT LINK, CELLULAR, PLE643PRODUCT LINK, CELLULAR, PLE643
PT, 4WD/2WS, POWERSHIFTPT, 4WD/2WS, POWERSHIFT
TIRES, 12.5 80/19.5L-24, GYTIRES, 12.5 80/19.5L-24, GY
ENGINE, 82KW, C3.6 DITA, T4FENGINE, 82KW, C3.6 DITA, T4F
DISPLAY, TOUCH SCREENDISPLAY, TOUCH SCREEN
PRICED 06/02/23 DAPRICED 06/02/23 DA
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering