Quick Search

CAT 420F2 AE4

CAT 420F2 AE4

CAT Certified
Year
2019
Working hours
2,339 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Ardmore, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 420F2 AE4
WARREN CAT - MIDLAND
Categorybackhoe loader
Serial NumberHWC05519
Unit NumberC100545
Catalog Number10139353
Year2019
Hours2,339 h
CountryUnited States
LocationArdmore, United States
Pricing
Price Excluding Tax70,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
Additional informationAIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, (NONE)
BUCKET-GP, 1.4 YD3, PO
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MAN.D.LOCK, BHL
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW,C4.4 ACERT, T4F
FAN
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
POWERTRAIN, 4WD, POWERSHIFT
PRODUCT LINK, CELLULAR PL641
RADIO, FM BLUETOOTH
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 340 80-18/500 70-24, MX
WORKLIGHTS (8) LED LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering