2006 CAT SR4B-C32-600V-1000KW For Sale - 40,156 USD | Cat Used
Quick Search

CAT SR4B-C32-600V-1000KW

CAT SR4B-C32-600V-1000KW

Year
2006
Working hours
1,788 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT POWER SYSTEMS
Pointe-claire, QC
+1 514 426 7715
Show phone number
Basic information
BrandCAT SR4B-C32-600V-1000KW
Toromont Cat - Kingston
CategorySystems / Components
Serial Number6SN00636
Unit NumberE210009O
Catalog Number10127685
Year2006
Hours1,788 h
CountryCanada
LocationPointe-Claire, Canada
Pricing
Price Excluding Tax40,156 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationGood used (Brand new bearings) 1MW 600Volts (C32) gnerator end Frame 692 arrangment 2628204
Random wound

Horsepower 1228.0 hp
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering