Quick Search

E.D. ETNYRE DIST 2000

Construction and Mining Equipment E.D. ETNYRE DIST 2000

Year
2024
Working hours
1,389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
Brand E.D. ETNYRE DIST 2000
Wheeler Machinery Co.
CategoryAsphalt and Tar Sprayers and Sealers
Serial Number2NK4HJ7X9SM130866
Unit NumberNA002397
Catalog Number10126595
Year2024
Hours1,389 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax299,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information& CAP SHIPPED LOOSE IN TOOLBOX
1' W/ELECTRIC-AIR ON/OFF
12' BAR, 1' ON/OFF CONTROL
2 MOUNTED AT TOP OF LADDER
4 WAY ASPHALT VALVE AND SUCKBACK
5" DIAL
ALL STEEL PARTS BLACK
BOX W/HINGED COVER AND DRAIN
CAB CONTROL POWER SHIFT
CONNECTOR INC CAMLOCK FITTING
DRIVE PTO OFF TRANSMISSION
ELECTRONIC
FITTINGS TO CONNECT CUST LOAD
FOR LATER ADDITION OF BAR EXT
FOR POWER WASHDOWN WIHT SPRING
FROM TRUCK COOLING SYSTEM
FRONT AND REAR, 50 GALLON INC
INCLUDES FUEL OIL TANK AND LINE
INDICATOR MOUNTED IN CAB
INSTRUMENTATION TOUCH SCREEN
INSULATION 2" .40" ALUMIN JACKET
LATCH CONTROL AT FRONT AND REAR
LIGHTS FOUR CORNER MOUNT
LOCATED IN REAR HEAD
MEETS DOT 49CFR173.247
MOUNTED ON TOP OF TANK
OF FOLDING BAR JOINT BI FOLD
OIL COOLER FOR SEVER APPLICATION
PENCIL TYPE
PRICED NEW
REWIND, INCLUDES HOSE AND SPRAY
RUBBER FILL HOSE WITH 3" MALE
S9294
SHIPPED LOOSE IN TOOLBOX
SIDE OPENING WITH FLUSH TYPE LK
SYSTEM 2 FLUES 2 BURNERS
SYSTEM 400 GPM PUMP
SYSTEM LED SEALED
T380 AUTOMATIC TRANSMISSION
T380 SERIES FULL TRUCK
WALKWAY TO MANHOLE
WITH 1' CONTROLS (TO 20')
WITH 25' RUBBER HOSE
WITH DIGITAL TEMP READOUT
WITH INTERNAL OVERFLOW NON RELIV
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering