2005 JLG 860SJ JLG For Sale - 52,000 USD | Cat Used
Quick Search

JLG 860SJ JLG

JLG 860SJ JLG

Year
2005
Working hours
2,176 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Louisville, KY
+1 309 494 4357
Show phone number
Basic information
BrandJLG 860SJ JLG
Boyd Cat Company
CategoryArticulated boom lifts
Serial Number0300086168
Unit NumberEQ00123441
Catalog Number10181031
Year2005
Hours2,176 h
CountryUnited States
LocationLouisville, United States
Pricing
Price Excluding Tax52,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information860SJ JLG - Telescopic Boom Lift STRAIGHT BOOM
Capacity - Fuel Tank 31 gal.
Drive Speed - 4WD 3.50 mph
Engine Type - Diesel DEUTZ TD 2.9L Tier 4 Final 67 hp
Foam Filled Tires
HORIZONTAL OUTREACH: 75 FT
Machine height - 10ft
Machine Weight - 36,400 lbs
Machine Width - 8ft 2in
Platform Capacity - Unrestricted: 500 lb
PLATFORM HEIGHT: 86 FT
Recon with Skypower & 3 yr Warranty
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering