2008 JLG 860SJ JLG For Sale - 124,826 USD | Cat Used
Quick Search

JLG 860SJ JLG

JLG 860SJ JLG

Year
2008
Working hours
1,983 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Evansville, IN
+1 309 494 4357
Show phone number
Basic information
BrandJLG 860SJ JLG
Boyd Cat Company
CategoryArticulated boom lifts
Serial Number0300137106
Unit NumberEQ00150089
Catalog Number10181045
Year2008
Hours1,983 h
CountryUnited States
LocationEvansville, United States
Pricing
Price Excluding Tax124,826 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information860SJ JLG
Engine: Deutz Diesel - Rebuilt - 4WD - 6ft Jib - All Motion Alarm
Foam Filled Tires
Fuel Tank Capacity: 31 Gallons - Hydraulic Tank Capacity: 48 Gallons
JLG Model 860SJ Pkg 4 Straight Boom with Jib - RECON
Machine Dimensions (Stowed): 8'2" W x 10' H x 40' L - Weight: 36,400 lbs
Platform Capacity: 500 lbs Unrestricted (750 lbs RESTRICTED)
Platform Dimensions: 36" x 96" & Includes Skyguard Operator Protection
Platform Height: 86ft - Horizontal Reach: 75ft
RECONDITIONED UNIT
Skypower (7500 Watt Genset & Welder Ready) * Welder is seperate*
Warranty: 3 year Total Machine including Deutz Engine
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering