2015 Genie Z80 G84 For Sale - 53,363 USD | Cat Used
Quick Search

Genie Z80 G84

Genie Z80 G84

Year
2015
Working hours
2,153 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandGenie Z80 G84
Boyd Cat Company
CategoryArticulated boom lifts
Serial NumberZ8015-5338
Unit NumberEQ00023979
Catalog Number10181029
Year2015
Hours2,153 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax53,363 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(STOWED): 118"H X 444"L X 98"W
* 4-WHEEL STEERING
* ALARM PKG - FLASHING BEACONS
* COLD WEATHER PKG: 5W-40 SYN
** DOES NOT INCLUDE WELDER **
*OPTION* WELDER READY 12.5KW
110V BATTERY BLANKET
12.5 KW HYDRUALIC GENSET
5-5-5 FULL MACHINE WARRANTY
5-YEAR ELECTRICAL/HYDRAULIC/BASE
8 FT STEEL PLATFORM
DEUTZ TIER 4F
ENGINE OIL & OIL PAN HEATER
FOAM FILLED 18 X 19.5 RT TIRES
FUEL TANK CAPACITY: 35 GAL
HYD TANK CAPACITY: 45 GAL
INBOUND FREIGHT
MAX HORIZONTAL REACH: 60 FT
MAXIMUM LIFT CAPACITY: 500 LBS
MODEL Z80/60 WITH JIB & 4WD
PLATFORM HEIGHT: 78 FT
WEIGHT: 37,500 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering