2016 Genie S125 G84 For Sale - 57,170 USD | Cat Used
Quick Search

Genie S125 G84

Genie S125 G84

Year
2016
Working hours
1,730 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandGenie S125 G84
Boyd Cat Company
CategoryArticulated boom lifts
Serial NumberS12516D-1352
Unit NumberEQ00112959
Catalog Number10180515
Year2016
Hours1,730 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax57,170 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(STOWED): 121"H X 98"W X 479"L
**WELDER READY 12.5KW AC GENERATOR
5W-40 SYNTHETIC OIL, 110V BATTERY BLANKET
8 FT FRONT ENTRY PLATFORM
ALARM PACKAGE (INCLUDES FLASHING
BEACON, DESCENT & TRAVEL ALARM
DIMENSIONS (STOWED) 46'9"L x 8'1"W x 10'1"H
ENGINE: T4F DEUTZ DIESEL 74HP MODEL TD2.9L4 TURBO WATER COOLED
EXTENDABLE AXLES
FOAM FILLED TIRES: 445/65 D22.5
FUEL TANK CAPACITY: 40 GAL
GENIE S125 (W/ 5FT JIB)
GROUND CLEARANCE: 1'5"
HYD TANKS CAPACITY: 55 GAL
LIFT CAPACITY: 500 LBS
MAX HORIZONTAL REACH: 80 FT
OPT: 4-WHEEL DRIVE / 4- WHEEL STEER
OPT: COLD WEATHER KIT: OIL PAN/ HYD TANKS/ BATTERY HEATERS,
PLATFORM HEIGHT: 125 FT
S125 G84
WEIGHT: 44,640 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering