Caterpillar 140M

Caterpillar 140M

Price
195,000 USD
Year
2011
Working hours
5073 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D02907
Unit Number010007007
Catalog NumberCU4325119
Manufacturing Year2011
Hours5073 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$195,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationACCUMULATORS, BLADE LIFT
ALTERNATOR, 150 AMP (AC)
BASE & 2 (FL, RIP)
CAB, PLUS
COMFORT PACKAGE - 1
COMPRESSOR/TANK, AIR
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION, ACCUGRADE READY
LANE 2 ORDER
LANGUAGE, ENGLISH
LIGHT,WARNING,BEACON,STROBE HS
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14 FT, BASIC
MOUNTING, FOR WARNING LIGHT
MOUNTING, FRONT LIFT
PRODUCT LINK, PL321
TIRES, 14.0R24 BS VKT 1* MP
WEATHER, COLD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone